EasyPact TVS differential thermal overload relay 84...135 A - class 10A

LRE482
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 84-135A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with directly connected by connector. It protects unbalanced loads and motors with 75 - 110kW at 400VAC. It provides manual or automatic resettrip auxiliary contact and flag indicator. Available worldwideit is multi-standards certified (IECULCSACCCEACMarine) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRE482
Control Type Push-Button Red Stop:
Warranty Period 18 months
Product or component type Differential thermal overload relay
Product Type EasyPact TVS thermal overload relay
tax text on product card Incl. Tax
Network Frequency 50...60 Hz
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 2.886 kg
Device Short Name LRE
Range Easypact TVS
Package1 Length*Width*Height (dimensions) 27 x 18 x 17 cm

Seller Information

Documents

Reviews