EasyPact TVS differential thermal overload relay 30...38 A - class 10A

LRE35
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 30-38A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with screw clamp terminals connection. It protects unbalanced loads and motors with 18.5kW at 400VAC. It provides manual or automatic resettrip auxiliary contact and flag indicator. Available worldwideit is multi-standards certified (IECULCSACCCEACMarine) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRE35
Control Type Push-Button Red Stop:
Warranty Period 18 months
Product or component type Differential thermal overload relay
Product Type EasyPact TVS thermal overload relay
tax text on product card Incl. Tax
Network Frequency 50...60 Hz
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 161 g
Device Short Name LRE
Breaking Capacity 25kA
Range Easypact TVS
Package1 Length*Width*Height (dimensions) 8.5 x 8 x 5.5 cm

Seller Information

Documents

Reviews