EasyPact TVS differential thermal overload relay 394...630 A - class 10A

LRE489
login_green To View the best prices please Sign in / Register.
Out of stock

Description

The LRE relay is a differential thermal overload relays for use with fuses or magnetic circuit-breakers GV2 L and GV3 L. Its thermal setting range is 394-630A 50/60Hz and the tripping class is 10A conforming to IEC 60947-4-1. It can be direct mounted on EasyPact TVS contactors with directly connected by connector. It protects unbalanced loads and motors with 250 - 355kW at 400VAC. It provides manual or automatic resettrip auxiliary contact and flag indicator. Available worldwideit is multi-standards certified (IECULCSACCCEACMarine) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRE489
Control Type Push-Button Red Stop:
Product or component type Differential thermal overload relay
Product Type EasyPact TVS thermal overload relay
tax text on product card Incl. Tax
Network Frequency 50...60 Hz
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 4.4 kg
Device Short Name LRE
Range Easypact TVS
Package1 Length*Width*Height (dimensions) 14.8 x 15 x 24.2 cm

Seller Information

Documents

Reviews