![EasyPact TVS differential thermal overload relay 1.6...2.5 A - class 10A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/c/p/cpb100434_1.jpg)
EasyPact TVS differential thermal overload relay 1.6...2.5 A - class 10A
Incl. Tax
Incl. Tax
All Sellers
![EasyPact TVS differential thermal overload relay 1.6...2.5 A - class 10A](https://eshop-th.se.com/media/catalog/product/c/p/cpb100434_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS differential thermal overload relay 1.6...2.5 A - class 10A
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRE07 |
Control Type | Push-Button Red Stop: |
Warranty Period | 18 months |
Product or component type | Differential thermal overload relay |
Product Type | EasyPact TVS thermal overload relay |
tax text on product card | Incl. Tax |
Network Frequency | 50...60 Hz |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 149 g |
Device Short Name | LRE |
Range | Easypact TVS |
Package1 Length*Width*Height (dimensions) | 8.5 x 8 x 5.5 cm |