EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 6A - 220 V AC coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 6A - 220 V AC coil
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1E0610M5 |
Poles Description | 3P |
Warranty Period | 18 months |
Product or component type | Contactor |
Product Type | EasyPact TVS contactors |
tax text on product card | Incl. Tax |
Mechanical Durability | 10000000 cycles |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 337 g |
Device Short Name | LC1E |
Breaking Capacity | 25kA |
Range | Easypact TVS |
Package1 Length*Width*Height (dimensions) | 8.6 x 7.6 x 5 cm |