EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 300A - 220 V AC coil

LC1E300M5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyPact TVS contactor 3 poles for motor applications up to 300A 185kW@440V. It provides a 220V 50Hz AC coilwithout built-in auxiliary contactspower and control connections by screw clamp terminals. 213mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.5 Mcycles electrical durability AC-3 and 5 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-railNo derating up to 3000m altitude. Multi-standards certified (IECCCCEAC) and Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LC1E300M5
Poles Description 3P
Warranty Period 18 months
Product or component type Contactor
Product Type EasyPact TVS contactors
tax text on product card Incl. Tax
Mechanical Durability 5000000 cycles
Electric Durability 400000 cycles AC-1,500000 cycles AC-3
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 9.446 kg
Device Short Name LC1E
Range Easypact TVS
Package1 Length*Width*Height (dimensions) 31 x 25 x 27 cm

Seller Information

Documents

Reviews