![EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/a/laen20_4.jpg)
EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals
Incl. Tax
Incl. Tax
All Sellers
![EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals](https://eshop-th.se.com/media/catalog/product/l/a/laen20_4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyPact TVS - auxiliary contact block - 2 NO - screw-clamps terminals
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LAEN20 |
Warranty Period | 18 months |
Product or component type | Auxiliary contact block |
Product Type | EasyPact TVS contactors |
tax text on product card | Incl. Tax |
Mechanical Durability | 10 Mcycles |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 34 g |
Device Short Name | LAEN |
Device Application | signalling |
Range | Easypact TVS |
Package1 Length*Width*Height (dimensions) | 4.8 x 3.6 x 2.3 cm |