EasyLogic PM2230, Power & Energy meter, up to the 31st harmonic, LCD display, RS485, class 0.5S + Extension Warranty 2 year
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EasyLogic PM2230, Power & Energy meter, up to the 31st harmonic, LCD display, RS485, class 0.5S + Extension Warranty 2 year
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 0.37 kg |
---|---|
Show Accessory | No |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | EasyLogic |
Package1 Length*Width*Height (dimensions) | 0.37 kg |