EasyLogic PM2220Power & Energy meterup to the 15th harmonicLCD displayRS485class 1

METSEPM2220
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This device is a panel mount or flush mount power meter with a 96mm by 96mm bezel size having backlit LCD display of 128 by 128 pixels
  • The meter measures active energy as per accuracy class Class 1.0 complying to IEC 62053-21 standard with sampling rate of 64 samples per cycle
  • Able to measures all three vectors of power and energy such as ActiveApparent & Reactive beside VoltagesCurrentFrequency and Power Factor
  • Plus the total Harmonic Distortion and Individual harmonics up to 15th Harmonic order
  • The meter will function in either 50Hz or 60Hz network frequency and accepts universal control power voltages ranging from 44 to 300 V Line to Neutral AC or DC voltages
  • Rated current for this meter is either 1A or 5A input
  • it supports up to 13 different types of wiring schemes under Single PhaseTwo Phase or Three Phase configuration types
  • The range of measurement voltage between Phases is 35 to 480 V Line to Line AC at 45 to 65 Hz while it is 20 to 277 V between Line and Neutral
  • It is having RS485 communication port over Modbus RTU protocol
  • Product dimensions are as follows: width 3.78 in (96 mm)depth 2.16 in (54 mm)height 3.78 in (96 mm) and product weight 10.58 oz (300 g)

Product Details

Activity DPLVP
Part Number METSEPM2220
Control Type 4 X Button
Product or component type Power meter
Product Type PM2000 series
tax text on product card Incl. Tax
Network Frequency 50 Hz,60 Hz
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 270 g
Device Short Name PM2220
Device Application 60 Hz
Breaking Capacity 25kA
Product Category Power Meter
Range PM2000 series
Package1 Length*Width*Height (dimensions) 11.7 x 12.2 x 8.9 cm

Seller Information

Documents

Reviews