![EasyCan Capacitor - 3/3.6 kvar - 400 V - 50/60Hz main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/6/2/62390_rds-image-02_design21_1.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
EasyCan Capacitor - 3/3.6 kvar - 400 V - 50/60Hz
BLRCS030A036B40
Description
- EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors
- These capacitors are used for standard operating conditionsand when no significant non-linear loads are present
- These capacitor are the right choice to maximize the savings in an electrical system which is stable
- This capacitor provides a rated output power of 2.7 kVar at 380V AC50 Hz
- Fastening assured by a double Faston terminal
- This component meet the standards IEC 60831-1 and IEC 60831-2
- The case product weight is 0.7 kg
Product Details
Activity |
DPLVP |
Part Number |
BLRCS030A036B40 |
Warranty Period |
18 months |
Product or component type |
Standard duty capacitor |
Product Type |
EasyCan |
tax text on product card |
Incl. Tax |
Network Frequency |
50/60 Hz |
Unit Type Of Package 1 |
PCE |
Number Of Units In Package 1 |
1 |
Package 1 Weight |
572 g |
Product Category |
Capacitor |
Range |
EasyCan |
Package1 Length*Width*Height (dimensions) |
10 x 28 x 26 cm |
Phase |
3-Phase |
Electrical Parameter at 50 Hz |
3.00 kvar |
Electrical Parameter at 60 Hz |
3.60 kvar |
Rated Voltage |
400 V |
Seller Information
Documents
Reviews