![EasyCan Capacitor - 20/24 kvar - 400 V - 50/60Hz main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/6/2/62390_rds-image-05_from-2021_1.jpg)
EasyCan Capacitor - 20/24 kvar - 400 V - 50/60Hz
Description
- EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors
- These capacitors are used for standard operating conditionsand when no significant non-linear loads are present
- These capacitor are the right choice to maximize the savings in an electrical system which is stable
- This capacitor provides a rated output power of 18.1 kVar at 380V AC50 Hz
- Fastening assured by a ClampTite terminal
- This component meet the standards IEC 60831-1 and IEC 60831-2
- The case product weight is 2.3 kg
Product Details
Activity | DPLVP |
---|---|
Part Number | BLRCS200A240B40 |
Warranty Period | 18 months |
Product or component type | Standard duty capacitor |
Product Type | VarplusCan |
tax text on product card | Incl. Tax |
Network Frequency | 50/60 Hz |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 2.27 kg |
Product Category | Capacitor |
Range | VarplusCan |
Package1 Length*Width*Height (dimensions) | 36.4 x 13.529 x 12.749 cm |
Phase | 3-Phase |
Electrical Parameter at 50 Hz | 20.00 kvar |
Electrical Parameter at 60 Hz | 24.00 kvar |
Rated Voltage | 400 V |