Easy Harmony XA2E, Monolithic pilot light, plastic, amber, Ø22, integral LED, screw clamp terminals, 30 V AC/DC

XA2EVC5LC
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSIG
Package 1 Weight 30.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Easy Harmony XA2
Package1 Length*Width*Height (dimensions) 15.8 x 6.4 x 5.8 cm

Seller Information

Documents

Reviews