Earth terminal block, Resi9 MP, screw terminals, 8 holes, 1x16 mm² + 3x6 mm² + 4x10 mm²
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Earth terminal block, Resi9 MP, screw terminals, 8 holes, 1x16 mm² + 3x6 mm² + 4x10 mm²
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 30.0 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Resi9 |
Package1 Length*Width*Height (dimensions) | 30.0 g |