![END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINALS NSY TRV22,TRV42,TRV main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/n/s/nsytrac22.jpg)
END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINALS NSY TRV22,TRV42,TRV
Incl. Tax
Incl. Tax
All Sellers
![END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINALS NSY TRV22,TRV42,TRV](https://eshop-th.se.com/media/catalog/product/n/s/nsytrac22.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
END COVER, 2PTS, 2,2MM WIDTH, FOR SCREW TERMINALS NSY TRV22,TRV42,TRV
Incl. Tax
Incl. Tax
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | NSYTRAC22 |
Product Type | cover plate |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 2.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Linergy TR terminals blocks |
Package1 Length*Width*Height (dimensions) | 0.4 x 4 x 4.7 cm |