![Enclosure, Resi9 MP, surface mounting, 1 row of 12 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/m/i/mip12112t_1.jpg)
Enclosure, Resi9 MP, surface mounting, 1 row of 12 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks
Description
- This Resi9 MP enclosure is a surface mounted modular enclosure
- This plastic enclosure is composed of 1 row of 12 modules of 18mm
- It can accomodate all types of modular switchgear
- The IP degree of protection is IP40
- It is provided with a translucid door
- The colour of the front face is white (RAL 9003)
- It is intended for new or renovated installation in residential
- It is equipped with 35 mm asymmetrical rail
- It comes with 1 earth and 1 neutral terminal blocks with screwed connection terminals
- The earth terminal block provides 8 outgoers (1x16mm² + 4x10mm² + 3x6mm²)
- The neutral one provides 8 outgoers (1x16mm² + 4x10mm² + 3x6mm²)
- The In rated current is up to 63A
- It complies with IEC 529, IEC 60439-3, IEC 60670-24 standards
- The total dimensions are (W) 268mm x (H) 228mm x (D) 102mm
- The enclosure is made from technoplastic (back part and front face)
- The door is made from technoplastic
- The resistance of the plastic to flames and to abnormal heat is 650°C for the door, the back part and the front face
- The IK degree of protection is IK07
- The operating temperature is -25°C to 60°C
Product Details
Activity | HDCFD |
---|---|
Part Number | MIP12112T |
Warranty Period | 18 months |
Product Type | mini Pragma |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 750 g |
Product Category | Panel and Protection for Residential |
Range | Mini Pragma |
Package1 Length*Width*Height (dimensions) | 26.8 x 22.8 x 10.2 cm |