Enclosed DOL starter,TeSys LE,0.54-0.8A,220V AC coil,including 1 LC1K,LR2K,2 pushbuttons,yellow indicator
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Enclosed DOL starter,TeSys LE,0.54-0.8A,220V AC coil,including 1 LC1K,LR2K,2 pushbuttons,yellow indicator
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 575.000 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys |
Package1 Length*Width*Height (dimensions) | 575.000 g |