calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
USB Charger, AvatarOn, Type A+C, 45 W, Wine gold
E832USB45_WG
Product Details
Activity |
HDCWD |
Part Number |
E832USB45_WG |
Product Type |
Switch |
Package 1 Weight |
160g |
Discount Percentage Max Val |
0-10 |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
AvatarON E |
Package1 Length*Width*Height (dimensions) |
8.6 x 8.6 x 4.2 cm |
Pincode Group |
Thailand |
Seller Information
Documents
Reviews