calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Cable ends, Linergy TR cable ends, single conductor, 0.5mm², for un-insulated cable, medium size, 10 sets of 100
DZ5CE040
Description
Product Details
Activity |
PPLVS |
Part Number |
DZ5CE040 |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
DZ5, AZ5, AR1, AT1 |
Seller Information
Documents
Reviews