Cable end, Linergy TR cable ends, Single conductor, orange, 4mm², medium size, markable, 10 sets of 100
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | DZ5CA042 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | DZ5, AZ5, AR1, AT1 |