Discrete output module, Modicon TM3, 16 outputs transistor NPN (HE10)

TM3DQ16UK
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDMST
Package 1 Weight 175 g
Green Premium Label No
Breaking Capacity 25kA
Range Modicon TM3
Package1 Length*Width*Height (dimensions) 12.5 x 10.5 x 7.5 cm

Seller Information

Documents

Reviews