discrete output module, Modicon TM3, 8 outputs transistor PNP, spring

TM3DQ8TG
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDMST
Package 1 Weight 230.0 g
Green Premium Label No
Breaking Capacity 25kA
Range Modicon TM3
Package1 Length*Width*Height (dimensions) 10.5 x 12.5 x 7.5 cm

Seller Information

Documents

Reviews