discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw

TM3RDM16R
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDMST
Package 1 Weight 190 g
Green Premium Label No
Breaking Capacity 25kA
Range Modicon TM3
Package1 Length*Width*Height (dimensions) 10.3 x 7.2 x 12.4 cm

Seller Information

Documents

Reviews