Undervoltage release (MN),TeSys Deca frame 2,380-400V AC 50Hz/440V AC 60Hz,safety device for GV2ME

GVAX385
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GV electrical trip, MN undervoltage release, 380-400V AC 50Hz / 440V AC 60Hz, for motor circuit breakers GV2ME used in safety-related systems. It trips the circuit breaker when the control voltage drops below 0.35 Uc, possible opening between 0.35-0.7 Uc. Closing of the circuit breaker is only possible when the control voltage is applied in the range 0.85-1.1 Uc. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC, INRS, VDE 0113), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number GVAX385
Green Premium Label No
Breaking Capacity 25kA
Range TeSys GV2
Package1 Length*Width*Height (dimensions) 0 x 18 x 89 mm

Seller Information

Documents

Reviews