Undervoltage release (MN),TeSys Deca frame 2,24V AC 50Hz

GVAU025
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GV electrical trip, MN undervoltage release, 24V AC 50Hz, for motor circuit breakers GV2, GV3. It trips the circuit breaker when the control voltage drops below 0.35 Uc, possible opening between 0.35-0.7 Uc. Closing of the circuit breaker is only possible when the control voltage is applied in the range 0.85-1.1 Uc. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number GVAU025
Green Premium Label No
Breaking Capacity 25kA
Range TeSys GV2
Package1 Length*Width*Height (dimensions) 0 x 18 x 89 mm

Seller Information

Documents

Reviews