C60PV-DC - 2P - 25A - 800 V - B curve
Description
- This Acti9 C60PV-DC product is a low voltage miniature circuit breaker (MCB)
- It is a 2P circuit breaker with 2 protected poles and 25A In rated current and B tripping curve
- The rated short circuit breaking capacity goes up to 3kA at 650VDC conforming to standard and at conforming to standard
- This product complies with EN/IEC 60947-2 standard
- This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation
- It is designed to protect cables located between each string of photovoltaic modules
- It will be installed in a string protection enclosure at the end of each string of photovoltaic modules combined with a switch
- It is dedicated to multi string photovoltaic installations
- Mechanical durability goes up to 20000 cycles and electrical durability goes up to 1500 cycles
- The Ue operational voltage is going from 800VDC
- The Ui rated insulation voltage is 1000VDC
- The Uimp rated impulse withstand voltage is 6kV
- The operating frequency is
- It can be mounted on DIN rail for modular installation
- Its width is 8 pitches of 9mm
- The product colour is white (RAL9003)
- The dimensions are (W) 72 mm x (H) 132.7 mm x (D) 77.4 mm
- The weight is 0.545 kg
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is -25°C to 70°C
- The storage temperature is -40°C to 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N61660 |
[In] rated current (AT) | 25 A |
Warranty Period | 18 months |
Product Type | Acti 9 C60H-DC, C60PV-DC |
tax text on product card | Incl. Tax |
Curve Code | B |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 572 g |
Number of Poles | 2 P |
Product Category | Acti9 Devices for DC Circuits (Direct Currrent) |
Range | Acti 9 C60H-DC, C60PV-DC |
Package1 Length*Width*Height (dimensions) | 13.6 x 7.5 x 8 cm |