C60PV-DC - 2P - 16A - 800 V - B curve
Description
- This Acti9 C60PV-DC is a low voltage miniature circuit breaker (MCB) dedicated to multi string photovoltaic installations
- It is a 2P circuit breaker with 2 protected poles, 16A rated current and B tripping curve
- It can be mounted on DIN rail for modular installation
- Its width is 8 modules of 9mm
- As circuit breaker, its breaking capacity, according to IEC/EN 60947-2, is 1.5kA at 800VDC and 3kA at 650VDC
- It is designed to protect the cables located between each string of photovoltaic modules and the photovoltaic inverter against overloads and short circuits
- It has an IP40 degree of protection (as per IEC/EN 60529) on its terminals in modular enclosure
- Its fast closing mechanism, independent of the speed of actuation of the toggle, improves its service life
- The tripping or position indication functions are remotely provided by adding electrical auxiliaries
- The presence of the green strip guarantees physical opening of the contacts and allows operations to be performed on the downstream circuit in complete safety
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N61651 |
[In] rated current (AT) | 16 A |
Warranty Period | 18 months |
Product Type | Acti 9 C60H-DC, C60PV-DC |
tax text on product card | Incl. Tax |
Curve Code | B |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 572 g |
Number of Poles | 2 P |
Product Category | Acti9 Devices for DC Circuits (Direct Currrent) |
Range | Acti 9 C60H-DC, C60PV-DC |
Package1 Length*Width*Height (dimensions) | 13.6 x 7.5 x 8 cm |