EasyLogic PFC Capacitor, 12.5/15 kvar - 440 V - 50/60Hz

BLRCS125A150B44
login_green To View the best prices please Sign in / Register.
Out of stock

Description

EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors. These capacitors are used for standard operating conditions, and when no significant non-linear loads are present. These capacitor are the right choice to maximize the savings in an electrical system which is stable. This capacitor provides a rated output power of 12.5 kVar at 440V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.3 kg.

Product Details

Activity DPLVP
Part Number BLRCS125A150B44
Green Premium Label No
Breaking Capacity 25kA
Range EasyCan
Package1 Length*Width*Height (dimensions) 0 x 0 x 308 mm

Seller Information

Documents

Reviews