heavy duty PowerLogic PFC Capacitor, 10.4/12.5 kvar - 400 V - 50/60Hz

BLRCH104A125B40
login_green To View the best prices please Sign in / Register.
Out of stock

Description

VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions. These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 9.4 kVar at 380V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.2 kg.

Product Details

Activity DPLVP
Part Number BLRCH104A125B40
Green Premium Label No
Breaking Capacity 25kA
Range VarplusCan
Package1 Length*Width*Height (dimensions) 0 x 0 x 233 mm

Seller Information

Documents

Reviews