![Blank plate small size, S-Flexi, 1 gang, white main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/f/5/f50xm1_we.jpg)
Blank plate small size, S-Flexi, 1 gang, white
Incl. Tax
Incl. Tax
All Sellers
![Blank plate small size, S-Flexi, 1 gang, white](https://eshop-th.se.com/media/catalog/product/f/5/f50xm1_we.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Blank plate small size, S-Flexi, 1 gang, white
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 6 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | S-Flexi |
Package1 Length*Width*Height (dimensions) | 6 g |