![Bell Switch, S-Flexi, 10A 250V, M size main product photo](https://eshop-th.se.com/media/catalog/product/placeholder/default/SE_Desktop_header_logo.jpg)
Bell Switch, S-Flexi, 10A 250V, M size
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Bell Switch, S-Flexi, 10A 250V, M size
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | F50BPM2 |
Product Type | Bell Press Switch |
Package 1 Weight | 0 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | S-Flexi |
Package1 Length*Width*Height (dimensions) | 34.97 x 38 x 34.95 mm |
Pincode Group | Thailand |