![BELL PRESS W_ DND INDICATOR, SZ main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8431bdlv_sz.jpg)
BELL PRESS W_ DND INDICATOR, SZ
Description
Product Details
Activity | HDCOS |
---|---|
Part Number | E8431BDLV_SZ |
Product Type | Switch |
Package 1 Weight | 80.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Zencelo E |
Package1 Length*Width*Height (dimensions) | 54 x 87.2 x 87.2 mm |
Pincode Group | Thailand |