Basic keypad door mounting kit

VW3A1114
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • This basic keypad door mounting kit is an accessory for variable speed drives of Altivar range
  • It is designed for mounting the graphic display VW3A1113 on an enclosure door with IP 43 degree of protection as standard
  • The kit comprisesa tightening toola mounting plateRJ45 port for the plain text display terminalsealfixing nutRJ45 port for connecting the remote-mounting cordsetcordsets should be ordered separately
  • A remote-mounting cordset VW3A1104Rxx has to be ordered separately

Product Details

Activity IDVSD
Part Number VW3A1114
Product Type Altivar Easy 610
tax text on product card Incl. Tax
Unit Type Of Package 1 PCE
Number Of Units In Package 1 1
Package 1 Weight 66 g
Range of Product Altivar
Product Category Accessory
Range Altivar Easy 610
Package1 Length*Width*Height (dimensions) 9 x 7 x 3 cm

Seller Information

Documents

Reviews