Cable end, Linergy TR cable ends, twin conductor, red, 1mm², for insulated cable,medium size, 5 sets of 50
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | AZ5DE010D |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | DZ5, AZ5, AR1, AT1 |