AvatarOn, USB charger, 2 type A, 2.1 A, Metal Gold Hairline

E8332USB_GH
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn USB charger E8332USB_GH in color metal gold hairline is a 1-module mechanism with 2 ports. This USB 2.1 charger mechanism is 86 mm in width, 86 mm in height and 40 mm in depth. It embedding depth is 29 mm. The rated operation voltage of this USB charger mechanism is 100/240V, output current 2.1A. Surface mounting is the mounting type of this USB charger mechanism. The connection terminal of this USB charger mechanism is screw terminal. The glossy surface finish helps gain this device aesthetic point, at the same time make it easy to be cleaned. It is made of PC (polycarbonate), without making it turn into yellow over time. Standards of IEC 60950-1 are well satisfied. Standards of IEC 60950-1 are well satisfied.

Product Details

Activity HDCWD
Part Number E8332USB_GH
Product Type Usb Charger
Package 1 Weight 104.0 g
Discount Percentage Max Val 0-10
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 40 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews