AvatarOn, TV/R/DATA socket, RJ45, cat5e, White

E8332TVRJS5_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn TV/R/DATA socket E8332TVRJS5_WE is a complete product in color white. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free. Its matching mounting box can be recessed into the surface of the wall with flush type. The TV/R/DATA socket is made of polycarbonate, making it as resistant as possible. This socket comes with 2 gangs. What's more, it well satisfied the standard of BS 5733, IEC 60670. It is 87 mm in width, 87 mm in height, 40.6 mm in depth. The TV socket type is TV Data. The IP rating of this device is IP20. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332TVRJS5_WE
Product Type Tv/R/Data Socket
Package 1 Weight 65.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 40.6 x 87 x 87 mm
Pincode Group Thailand

Seller Information

Documents

Reviews