AvatarOn, rotary dimmer, 250 VA, White

E8331RD250_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn dimmer E8331RD250_WE is a complete product in color white. This product is sold in set of 8. 220...240V is the rated operational voltage. With surge arrester, thermal fuse protection type, this dimmer concerns your safety. Its matching mounting box can be recessed into the surface of the wall with flush type. What's more, its directives are 2011/65/EU - Ro. HS directive. It is 86 mm in width, 86 mm in height, and with an embedding depth of 35 mm. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of CE, IEC 60669-2-1. And it is mercury free Being environmentally friendly, this dimmer is a green premium product too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.

Product Details

Activity HDCWD
Part Number E8331RD250_WE
Product Type Dimmer
Package 1 Weight 125.6 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 85 x 85 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews