AvatarOn, rotary dimmer, 250 VA, Wood

E8331RD250_WD
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn dimmer E8331RD250_WD is a complete product in color wood. This product is sold in set of 8. In addition, the rated operational voltage of this device is 220...240V. With surge arrester, thermal fuse protection type, this dimmer concerns your safety. Its matching mounting box can be recessed into the surface of the wall with flush type. What's more, its directives are 2011/65/EU - Ro. HS directive. And it has an embedding depth of 35 mm. It reaches IP20 degree of protection too. What's more, it well satisfied the standard of CE, IEC 60669-2-1. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.

Product Details

Activity HDCWD
Part Number E8331RD250_WD
Product Type Dimmer
Package 1 Weight 126.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 85 x 85 x 46 mm
Pincode Group Thailand

Seller Information

Documents

Reviews