AvatarOn, switch, panic button with key reset, Dark Grey

E8331KPB_DG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switch E8331KPB_DG is a complete product in color dark grey with 1 rocker. And its rated current is 3A. It is 86 mm in width, 86 mm in height, 33.6 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. Its connection terminals are terminal block. Being made of polycarbonate material, this switch is quite reliable and resistant. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8331KPB_DG
Product Type Switch
Package 1 Weight 63.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 33.6 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews