AvatarOn, shaver socket, 115/240V, 20VA, Dark grey

E83T727V_DG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn E83T727V_DG in color dark grey is a universal vertical shaver socket. And its input voltage is 240V and the output voltage is 115V/240V. Its rated operating power is 20VA. It is 86 mm in width, 147 mm in height and 50 mm in depth. This shaver socket enables both flush and surface mounting. The device connection terminal is pillar terminal. PC (polycarbonate) and brass material makes it as resistant and lasting as possible. IP21 level makes the shaver socket as reliable and resistant as possible. It resists to UV radiation as well. Besides, standard of IEC 61558-2-5 is well met.

Product Details

Activity HDCWD
Part Number E83T727V_DG
Product Type Shaver Socket
Package 1 Weight 154.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 50 x 86 x 147 mm
Pincode Group Thailand

Seller Information

Documents

Reviews