AvatarOn, socket-outlet, 16A, 2P + 3P, British BS 1363A, White

E83426TS_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn socket-outlet E83426TS_WE is a complete product in color white. With 2 socket outlets for power supply. The pole configuration of the outlet is 2P + 3P. And this device is British BS 1363A standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall. The connection terminals of this socket-outlet are folded terminal. It is 86 mm in width, 86 mm in height, and 27.5 mm in depth. Besides, the IP rating of this device is IP20. The socket-outlet is made of polycarbonate, making it as resistant as possible. And it is mercury free. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E83426TS_WE
Product Type Socket-Outlet
Package 1 Weight 104.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 27.5 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews