![AvatarOn, socket-outlet,16A, 2 x 2P, universal, Dark Grey main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e83426ues2_dg.jpg)
AvatarOn, socket-outlet,16A, 2 x 2P, universal, Dark Grey
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/e/8/e83426ues2_dg.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, socket-outlet,16A, 2 x 2P, universal, Dark Grey
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E83426UES2_DG |
Product Type | Socket-Outlet |
Package 1 Weight | 100.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarOn E |
Package1 Length*Width*Height (dimensions) | 26.7 x 86 x 86 mm |
Pincode Group | Thailand |