AvatarOn, socket-outlet, 16A, 2 x 2P, universal, Wood

E83426UES2_WD
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn socket-outlet E83426UES2_WD is a complete product in color wood. With 2 socket outlets. The pole configuration of the outlet is 2 x 2P. And this device is universal standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall with flush type. Its connection terminals are brass pillar, folded terminal. It is 86 mm in width, 86 mm in height, and 26.7 mm in depth. The IP rating of this device is IP20. The socket-outlet is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E83426UES2_WD
Product Type Socket-Outlet
Package 1 Weight 100.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 26.7 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews