AvatarOn, fused connection, 25A, 250V, Wine gold

E8331TB_WG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn E8331TB_WG in color wine gold is a 1-gang fused connection unit. It is 86 mm in width, 86 mm in height and 38 mm in depth. The fused connection’s rated operation voltage is 250V and its rated current is 25A. And its connection terminal is pillar terminal. Blade is the fuse type of this device, improving the safety. This fused connection is mounted on the wall. The material it uses is PC (polycarbonate), characterizing high impact strength. As a green premium product, this device is environmentally friendly as well. Besides, standard of BS 5733 is well met.

Product Details

Activity HDCWD
Part Number E8331TB_WG
Product Type Fused Connection
Package 1 Weight 162.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 38 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews