AvatarOn, fused connection, 25A, 250V, White

E8331TB_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn E8331TB_WE in color white is a 1-gang fused connection unit. The socket is 86 mm in width, 86 mm in height and 38 mm in depth. The fused connection’s rated operation voltage is 250V and its rated current is 25A. The pillar terminal connection enables the wires to enter through a hole in the side. In terms of the fuse type, it is blade type, which helps protect your electrical devices. In addition, the mounting support of this device is wall mounting. The material it uses is PC (polycarbonate), characterizing high impact strength. What’s more, this fused connection is qualified as a green premium product. The standard of BS 5733 is well satisfied.

Product Details

Activity HDCWD
Part Number E8331TB_WE
Product Type Fused Connection
Package 1 Weight 162.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 38 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews