![AvatarOn, fused connection, 45A, 250V, Dark grey main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e83554_dg.jpg)
AvatarOn, fused connection, 45A, 250V, Dark grey
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E83554_DG |
Product Type | Fused Connection |
Package 1 Weight | 130.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarOn E |
Package1 Length*Width*Height (dimensions) | 43.82 x 87 x 87 mm |
Pincode Group | Thailand |