AvatarOn, data socket, VGA, Wine Gold

E8332HD15PH_WG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn data socket E8332HD15PH_WG is a complete product in color wine gold for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of PC (polycarbonate) material, this data socket is quite reliable and resistant. It is 86 mm in width. 86 mm in height. 36 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332HD15PH_WG
Product Type Data Socket
Package 1 Weight 86.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 36 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews