AvatarOn, data socket, RJ45, cat5e, shuttered, Wood

E8331RJS5_WD
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn RJ45 5e data socket E8331RJS5_WD is a complete product in color wood for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. Being made of polycarbonate material, this data socket is quite reliable and resistant. This data socket comes with 1 gang. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, It is 86 mm in width. 86 mm in height. 31 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8331RJS5_WD
Product Type Data Socket
Package 1 Weight 59.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 31 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews