AvatarOn, data socket, RJ45, cat5e, shuttered, Metal Gold Hairline

E8331RJS5_GH
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn RJ45 5e data socket E8331RJS5_GH in color metal gold hairline is a complete product for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. This data socket comes with 1 gang. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It is 86 mm in width. 86 mm in height. 31 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8331RJS5_GH
Product Type Data Socket
Package 1 Weight 59.0 g
Discount Percentage Max Val 0-10
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 31 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews