AvatarOn, data socket, HDMI + USB, White

E8332HDUSB_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn data socket E8332HDUSB_WE is a complete product in color white for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. The data socket is made of PC (polycarbonate), making it as resistant as possible. It is 86 mm in width. 86 mm in height. 38 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332HDUSB_WE
Product Type Data Socket
Package 1 Weight 84.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 38 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews