AvatarOn, blank plate, 1 gang, Dark wood

E8330X_WD
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn blank plate E8330X_WD is in color wood. Its matching mounting box can be recessed into the surface of the wall with flush type. This blank plate comes with 1 gang. It is 86 mm in width, 86 mm in height, 13.4 mm in depth. A blanking plate is essential to help protect exposed sockets from dust and moisture. This blank plate looks aestetically pleasing as well as it ensures children are unable to push unwanted things into the exposed sockets. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8330X_WD
Product Type Blank Plate
Package 1 Weight 52.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 13.4 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews